Schneider-Electric
 
LVS03409 picture- scope
LVS03409
Mounting plate, PrismaSeT P, for NSXm 3P/4P, horizontal fixed, toggle/direct rotary handle, 3M, W650mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Mounting plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Mounting plate description Dedicated
Installed device ComPact: fixed NSXm without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSXm integrated earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSXm without earth leakage protection - control: direct rotary handle - horizontal installation
Poles description 1 x 3P or 4P: fixed NSXm horizontal installation
Number of vertical modules [50 mm] 3 module(s): NSXm without earth leakage protection , direct in 650 mm Widecubicle
3 module(s): NSXm integrated earth leakage protection , direct in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Textured
Matt
Colour White (RAL 9003)
Width 575 mm
Height 150 mm
Functional unit 650 mm 400 mm PrismaSeT P cubicle ComPact NSXm without fixed toggle horizontal 3P or 4P 1 direct 3 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSXm without fixed direct rotary handle horizontal 3P or 4P 1 direct 3 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSXm integrated fixed toggle horizontal 4P 1 direct 3 12.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.8 cm
Package 1 Width 14.7 cm
Package 1 Length 57.4 cm
Package 1 Weight 2.069 kg
Unit Type of Package 2 S04
Number of Units in Package 2 10
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 21.404 kg
Unit Type of Package 3 P12
Number of Units in Package 3 120
Package 3 Height 103.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 270.0 kg
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
Halogen content performance Halogen free plastic parts product