|
|
|
LVS03412
Mounting Plate, PrismaSeT P, VIGI NSX/CVS 250A 4P toggle horizontal fixed, enclosure W650mm
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT P
|
Product or component type
|
Mounting plate
|
Accessory / separate part categor
|
Installation accessory
|
Range compatibility
|
PrismaSeT PrismaSeT P cubicle
|
Installation description
|
Cubicle - width 650 mm depth 400 mm
|
Installed device
|
EasyPact: fixed CVS100...160 without earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed CVS250 without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed INS250 - control: direct front rotary handle - horizontal installation
ComPact: fixed INV250 - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX100...160 without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX250 without earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed CVS100...160 with earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed CVS250 with earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX100...160 with earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX250 with earth leakage protection - control: toggle - horizontal installation
|
Poles description
|
1 x 4P: fixed CVS100...160 horizontal installation
1 x 4P: fixed CVS250 horizontal installation
1 x 3P: fixed INS250 horizontal installation
1 x 4P: fixed INS250 horizontal installation
1 x 3P: fixed INV250 horizontal installation
1 x 4P: fixed INV250 horizontal installation
1 x 4P: fixed NSX100...160 horizontal installation
1 x 4P: fixed NSX250 horizontal installation
|
Number of vertical modules [50 mm]
|
4 module(s): CVS100...160 without earth leakage protection , direct in 650 mm Widecubicle
4 module(s): CVS250 without earth leakage protection , direct in 650 mm Widecubicle
4 module(s): INS250, direct in 650 mm Widecubicle
4 module(s): INV250, direct in 650 mm Widecubicle
4 module(s): NSX100...160 without earth leakage protection , direct in 650 mm Widecubicle
4 module(s): NSX250 without earth leakage protection , direct in 650 mm Widecubicle
4 module(s): CVS100...160 with earth leakage protection , direct in 650 mm Widecubicle
4 module(s): CVS250 with earth leakage protection , direct in 650 mm Widecubicle
4 module(s): NSX100...160 with earth leakage protection , direct in 650 mm Widecubicle
4 module(s): NSX250 with earth leakage protection , direct in 650 mm Widecubicle
|
Standards
|
IEC 61439-2
|
Product certifications
|
ASTA
|
Complementary
Material
|
Sheet steel
|
Protective treatment
|
Electrophoresis treatment and hot-polymerised polyester epoxy powder
|
Surface finish
|
Textured
Matt
|
Colour
|
White (RAL 9003)
|
Width
|
650 mm
|
Height
|
192 mm
|
Net weight
|
1.48 kg
|
Functional unit
|
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS100...160 without fixed toggle horizontal 4P 1 direct 4 12.5 mm
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS250 without fixed toggle horizontal 4P 1 direct 4 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact INS250 fixed direct front rotary handle horizontal 3P 1 direct 4 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact INS250 fixed direct front rotary handle horizontal 4P 1 direct 4 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact INV250 fixed direct front rotary handle horizontal 3P 1 direct 4 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact INV250 fixed direct front rotary handle horizontal 4P 1 direct 4 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without fixed toggle horizontal 4P 1 direct 4 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without fixed toggle horizontal 4P 1 direct 4 12.5 mm
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS100...160 with fixed toggle horizontal 4P 1 direct 4 12.5 mm
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS250 with fixed toggle horizontal 4P 1 direct 4 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 with fixed toggle horizontal 4P 1 direct 4 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 with fixed toggle horizontal 4P 1 direct 4 12.5 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.5 cm
|
Package 1 Width
|
19.5 cm
|
Package 1 Length
|
57.7 cm
|
Package 1 Weight
|
1.454 kg
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
5
|
Package 2 Height
|
22.5 cm
|
Package 2 Width
|
22 cm
|
Package 2 Length
|
61.2 cm
|
Package 2 Weight
|
7.661 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
100
|
Package 3 Height
|
103 cm
|
Package 3 Width
|
80 cm
|
Package 3 Length
|
120 cm
|
Package 3 Weight
|
164 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|