|
|
|
LVS03423
Mounting plate, PrismaSeT P, for NSX/NSX Vigi250/NS250 3P/4P, vertical withdrawable, plug-in
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT P
|
Product or component type
|
Mounting plate
|
Accessory / separate part categor
|
Installation accessory
|
Range compatibility
|
PrismaSeT PrismaSeT P cubicle
|
Installation description
|
Cubicle - width 650 mm depth 400 mm
|
Installed device
|
ComPact: plug-in NSX100...160 without earth leakage protection - control: toggle - vertical installation
ComPact: plug-in NSX250 without earth leakage protection - control: toggle - vertical installation
ComPact: plug-in NSX100...160 with earth leakage protection - control: toggle - vertical installation
ComPact: plug-in NSX250 with earth leakage protection - control: toggle - vertical installation
|
Poles description
|
4 x 3P: plug-in NSX100...160 vertical installation
3 x 4P: plug-in NSX100...160 vertical installation
4 x 3P: plug-in NSX250 vertical installation
3 x 4P: plug-in NSX250 vertical installation
|
Number of vertical modules [50 mm]
|
7 module(s): NSX100...160 without earth leakage protection , Linergy FC in 650 mm Widecubicle
8 module(s): NSX250 without earth leakage protection , Linergy FC in 650 mm Widecubicle
9 module(s): NSX100...160 with earth leakage protection , Linergy FC in 650 mm Widecubicle
10 module(s): NSX250 with earth leakage protection , Linergy FC in 650 mm Widecubicle
|
Standards
|
IEC 61439-2
|
Product certifications
|
ASTA
|
Complementary
Material
|
Sheet steel
|
Protective treatment
|
Electrophoresis treatment and hot-polymerised polyester epoxy powder
|
Surface finish
|
Matt
Textured
|
Colour
|
White (RAL 9003)
|
Width
|
603 mm
|
Height
|
202 mm
|
Depth
|
372 mm
|
Net weight
|
2.98 kg
|
Functional unit
|
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without plug-in toggle vertical 3P 4 Linergy FC 7 87.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 without plug-in toggle vertical 4P 3 Linergy FC 7 87.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without plug-in toggle vertical 3P 4 Linergy FC 8 62.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 without plug-in toggle vertical 4P 3 Linergy FC 8 62.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 with plug-in toggle vertical 3P 4 Linergy FC 9 87.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX100...160 with plug-in toggle vertical 4P 3 Linergy FC 9 87.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 with plug-in toggle vertical 3P 4 Linergy FC 10 87.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX250 with plug-in toggle vertical 4P 3 Linergy FC 10 87.5 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.500 cm
|
Package 1 Width
|
21.300 cm
|
Package 1 Length
|
57.900 cm
|
Package 1 Weight
|
3.106 kg
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
6
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
40.000 cm
|
Package 2 Length
|
60.000 cm
|
Package 2 Weight
|
18.960 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|