Range
|
PrismaSeT
|
Range of product
|
PrismaSeT P
|
Product or component type
|
Mounting plate
|
Accessory / separate part categor
|
Installation accessory
|
Range compatibility
|
PrismaSeT PrismaSeT P cubicle
|
Installation description
|
Cubicle - width 650 mm depth 400 mm
|
Installed device
|
ComPact: fixed INS250 source changeover - control: direct front rotary handle - vertical installation
ComPact: fixed INS250 source changeover - control: mechanical interlock - vertical installation
ComPact: fixed INV250 source changeover - control: mechanical interlock - vertical installation
Source changeover: fixed NSX100...250 source changeover - control: mechanical interlock - vertical installation
|
Poles description
|
2 x 3P: fixed INS250 source changeover vertical installation
2 x 4P: fixed INS250 source changeover vertical installation
2 x 3P: fixed INV250 source changeover vertical installation
2 x 4P: fixed INV250 source changeover vertical installation
2 x 3P: fixed NSX100...250 source changeover vertical installation
2 x 4P: fixed NSX100...250 source changeover vertical installation
|
Number of vertical modules [50 mm]
|
9 module(s): INS250 source changeover, direct in 650 mm Widecubicle
9 module(s): INV250 source changeover, direct in 650 mm Widecubicle
10 module(s): NSX100...250 source changeover, direct in 650 mm Widecubicle
|
Standards
|
IEC 61439-2
|
Product certifications
|
ASTA
|