|
|
|
LVS03451
Mounting plate, PrismaSeT P, for Vigi NSX/CVS 3P 630A, horizontal fixed, toggle, W650mm
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT P
|
Product or component type
|
Mounting plate
|
Accessory / separate part categor
|
Installation accessory
|
Range compatibility
|
PrismaSeT PrismaSeT P cubicle
|
Installation description
|
Cubicle - width 650 mm depth 400 mm
|
Installed device
|
EasyPact: fixed CVS400 without earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed CVS630 without earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed EZC400 - control: toggle - horizontal installation
EasyPact: fixed EZC630 - control: toggle - horizontal installation
ComPact: fixed NSX400 without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX630 without earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed CVS400 with earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed CVS630 with earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX400 with earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX630 with earth leakage protection - control: toggle - horizontal installation
|
Poles description
|
1 x 3P: fixed CVS400 horizontal installation
1 x 3P: fixed CVS630 horizontal installation
1 x 3P: fixed EZC400 horizontal installation
1 x 3P: fixed EZC630 horizontal installation
1 x 3P: fixed NSX400 horizontal installation
1 x 3P: fixed NSX630 horizontal installation
|
Number of vertical modules [50 mm]
|
4 module(s): CVS400 without earth leakage protection , direct in 650 mm Widecubicle
4 module(s): CVS630 without earth leakage protection , direct in 650 mm Widecubicle
4 module(s): EZC400, direct in 650 mm Widecubicle
4 module(s): EZC630, direct in 650 mm Widecubicle
4 module(s): NSX400 without earth leakage protection , direct in 650 mm Widecubicle
4 module(s): NSX630 without earth leakage protection , direct in 650 mm Widecubicle
4 module(s): CVS400 with earth leakage protection , direct in 650 mm Widecubicle
4 module(s): CVS630 with earth leakage protection , direct in 650 mm Widecubicle
4 module(s): NSX400 with earth leakage protection , direct in 650 mm Widecubicle
4 module(s): NSX630 with earth leakage protection , direct in 650 mm Widecubicle
|
Standards
|
IEC 61439-2
|
Product certifications
|
ASTA
|
Complementary
Material
|
Sheet steel
|
Protective treatment
|
Electrophoresis treatment and hot-polymerised polyester epoxy powder
|
Surface finish
|
Textured
Matt
|
Colour
|
White (RAL 9003)
|
Width
|
650 mm
|
Height
|
200 mm
|
Net weight
|
1.48 kg
|
Functional unit
|
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS400 without fixed toggle horizontal 3P 1 direct 4 12.5 mm
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS630 without fixed toggle horizontal 3P 1 direct 4 12.5 mm
650 mm 400 mm PrismaSeT P cubicle EasyPact EZC400 fixed toggle horizontal 3P 1 direct 4 12.5 mm
650 mm 400 mm PrismaSeT P cubicle EasyPact EZC630 fixed toggle horizontal 3P 1 direct 4 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without fixed toggle horizontal 3P 1 direct 4 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without fixed toggle horizontal 3P 1 direct 4 12.5 mm
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS400 with fixed toggle horizontal 3P 1 direct 4 12.5 mm
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS630 with fixed toggle horizontal 3P 1 direct 4 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with fixed toggle horizontal 3P 1 direct 4 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with fixed toggle horizontal 3P 1 direct 4 12.5 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.8 cm
|
Package 1 Width
|
19.5 cm
|
Package 1 Length
|
57.5 cm
|
Package 1 Weight
|
1.475 kg
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
5
|
Package 2 Height
|
31.5 cm
|
Package 2 Width
|
22.5 cm
|
Package 2 Length
|
59.0 cm
|
Package 2 Weight
|
7.854 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
70
|
Package 3 Height
|
77.0 cm
|
Package 3 Width
|
80.0 cm
|
Package 3 Length
|
120.0 cm
|
Package 3 Weight
|
121.0 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|