Schneider-Electric
 
LVS03452 picture- scope
LVS03452
Mounting plate, PrismaSeT P, for Vigi NSX/CVS 4P 630A, horizontal fixed, toggle, W650mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Mounting plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Installed device EasyPact: fixed CVS400 without earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed CVS630 without earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed EZC400 - control: toggle - horizontal installation
EasyPact: fixed EZC630 - control: toggle - horizontal installation
ComPact: fixed INS320...400 - control: direct front rotary handle - horizontal installation
ComPact: fixed INS500...630 - control: direct front rotary handle - horizontal installation
ComPact: fixed INV320...400 - control: direct front rotary handle - horizontal installation
ComPact: fixed INV500...630 - control: direct front rotary handle - horizontal installation
ComPact: fixed NSX400 without earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX630 without earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed CVS400 with earth leakage protection - control: toggle - horizontal installation
EasyPact: fixed CVS630 with earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX400 with earth leakage protection - control: toggle - horizontal installation
ComPact: fixed NSX630 with earth leakage protection - control: toggle - horizontal installation
Poles description 1 x 4P: fixed CVS400 horizontal installation
1 x 4P: fixed CVS630 horizontal installation
1 x 4P: fixed EZC400 horizontal installation
1 x 4P: fixed EZC630 horizontal installation
1 x 3P: fixed INS320...400 horizontal installation
1 x 4P: fixed INS320...400 horizontal installation
1 x 3P: fixed INS500...630 horizontal installation
1 x 4P: fixed INS500...630 horizontal installation
1 x 3P: fixed INV320...400 horizontal installation
1 x 4P: fixed INV320...400 horizontal installation
1 x 3P: fixed INV500...630 horizontal installation
1 x 4P: fixed INV500...630 horizontal installation
1 x 4P: fixed NSX400 horizontal installation
1 x 4P: fixed NSX630 horizontal installation
Number of vertical modules [50 mm] 5 module(s): CVS400 without earth leakage protection , direct in 650 mm Widecubicle
5 module(s): CVS630 without earth leakage protection , direct in 650 mm Widecubicle
5 module(s): EZC400, direct in 650 mm Widecubicle
5 module(s): EZC630, direct in 650 mm Widecubicle
5 module(s): INS320...400, direct in 650 mm Widecubicle
5 module(s): INS500...630, direct in 650 mm Widecubicle
5 module(s): INV320...400, direct in 650 mm Widecubicle
5 module(s): INV500...630, direct in 650 mm Widecubicle
5 module(s): NSX400 without earth leakage protection , direct in 650 mm Widecubicle
5 module(s): NSX630 without earth leakage protection , direct in 650 mm Widecubicle
5 module(s): CVS400 with earth leakage protection , direct in 650 mm Widecubicle
5 module(s): CVS630 with earth leakage protection , direct in 650 mm Widecubicle
5 module(s): NSX400 with earth leakage protection , direct in 650 mm Widecubicle
5 module(s): NSX630 with earth leakage protection , direct in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Sheet steel
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Surface finish Matt
Textured
Colour White (RAL 9003)
Width 650 mm
Height 250 mm
Net weight 1.76 kg
Functional unit 650 mm 400 mm PrismaSeT P cubicle EasyPact CVS400 without fixed toggle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS630 without fixed toggle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle EasyPact EZC400 fixed toggle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle EasyPact EZC630 fixed toggle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact INS320...400 fixed direct front rotary handle horizontal 3P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact INS320...400 fixed direct front rotary handle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact INS500...630 fixed direct front rotary handle horizontal 3P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact INS500...630 fixed direct front rotary handle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact INV320...400 fixed direct front rotary handle horizontal 3P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact INV320...400 fixed direct front rotary handle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact INV500...630 fixed direct front rotary handle horizontal 3P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact INV500...630 fixed direct front rotary handle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without fixed toggle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without fixed toggle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS400 with fixed toggle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS630 with fixed toggle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with fixed toggle horizontal 4P 1 direct 5 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with fixed toggle horizontal 4P 1 direct 5 12.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 24.5 cm
Package 1 Length 58.0 cm
Package 1 Weight 1.772 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 5
Package 2 Height 32.0 cm
Package 2 Width 25.0 cm
Package 2 Length 59.0 cm
Package 2 Weight 9.355 kg
Unit Type of Package 3 P12
Number of Units in Package 3 60
Package 3 Height 78.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 123.5 kg
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
Halogen content performance Halogen free plastic parts product