|
|
|
LVS03462
Mounting plate, PrismaSeT P, for Vigi NSX 630A 3P/4P, horizontal withdrawable, all controls, 6M, W650mm
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT P
|
Product or component type
|
Mounting plate
|
Accessory / separate part categor
|
Installation accessory
|
Range compatibility
|
PrismaSeT PrismaSeT P cubicle
|
Installation description
|
Cubicle - width 650 mm depth 400 mm
|
Installed device
|
ComPact: drawout NSX400 without earth leakage protection - control: toggle - horizontal installation
ComPact: drawout NSX400 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: drawout NSX400 without earth leakage protection - control: motor mechanism - horizontal installation
ComPact: drawout NSX630 without earth leakage protection - control: toggle - horizontal installation
ComPact: drawout NSX630 without earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: drawout NSX630 without earth leakage protection - control: motor mechanism - horizontal installation
ComPact: drawout NSX400 with earth leakage protection - control: toggle - horizontal installation
ComPact: drawout NSX400 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: drawout NSX400 with earth leakage protection - control: motor mechanism - horizontal installation
ComPact: drawout NSX630 with earth leakage protection - control: toggle - horizontal installation
ComPact: drawout NSX630 with earth leakage protection - control: direct front rotary handle - horizontal installation
ComPact: drawout NSX630 with earth leakage protection - control: motor mechanism - horizontal installation
|
Poles description
|
1 x 3P: drawout NSX400 horizontal installation
1 x 4P: drawout NSX400 horizontal installation
1 x 3P: drawout NSX630 horizontal installation
1 x 4P: drawout NSX630 horizontal installation
|
Number of vertical modules [50 mm]
|
6 module(s): NSX400 without earth leakage protection , direct in 650 mm Widecubicle
6 module(s): NSX630 without earth leakage protection , direct in 650 mm Widecubicle
6 module(s): NSX400 with earth leakage protection , direct in 650 mm Widecubicle
6 module(s): NSX630 with earth leakage protection , direct in 650 mm Widecubicle
|
Standards
|
IEC 61439-2
|
Product certifications
|
ASTA
|
Complementary
Material
|
Sheet steel
|
Protective treatment
|
Electrophoresis treatment and hot-polymerised polyester epoxy powder
|
Surface finish
|
Matt
Textured
|
Colour
|
White (RAL 9003)
|
Width
|
575 mm
|
Height
|
296 mm
|
Net weight
|
3.38 kg
|
Functional unit
|
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without drawout toggle horizontal 3P 1 direct 6 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without drawout direct front rotary handle horizontal 3P 1 direct 6 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without drawout motor mechanism horizontal 3P 1 direct 6 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without drawout toggle horizontal 4P 1 direct 6 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without drawout direct front rotary handle horizontal 4P 1 direct 6 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without drawout motor mechanism horizontal 4P 1 direct 6 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without drawout toggle horizontal 3P 1 direct 6 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without drawout direct front rotary handle horizontal 3P 1 direct 6 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without drawout motor mechanism horizontal 3P 1 direct 6 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without drawout toggle horizontal 4P 1 direct 6 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without drawout direct front rotary handle horizontal 4P 1 direct 6 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without drawout motor mechanism horizontal 4P 1 direct 6 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with drawout toggle horizontal 3P 1 direct 6 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with drawout direct front rotary handle horizontal 3P 1 direct 6 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with drawout motor mechanism horizontal 3P 1 direct 6 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with drawout toggle horizontal 4P 1 direct 6 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with drawout direct front rotary handle horizontal 4P 1 direct 6 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with drawout motor mechanism horizontal 4P 1 direct 6 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with drawout toggle horizontal 3P 1 direct 6 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with drawout direct front rotary handle horizontal 3P 1 direct 6 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with drawout motor mechanism horizontal 3P 1 direct 6 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with drawout toggle horizontal 4P 1 direct 6 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with drawout direct front rotary handle horizontal 4P 1 direct 6 12.5 mm
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with drawout motor mechanism horizontal 4P 1 direct 6 12.5 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.000 cm
|
Package 1 Width
|
30.000 cm
|
Package 1 Length
|
58.000 cm
|
Package 1 Weight
|
3.477 kg
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
4
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
40.000 cm
|
Package 2 Length
|
60.000 cm
|
Package 2 Weight
|
14.700 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
48
|
Package 3 Height
|
102.000 cm
|
Package 3 Width
|
80.000 cm
|
Package 3 Length
|
120.000 cm
|
Package 3 Weight
|
188.400 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|