|
|
|
LVS03489
Mounting plate, PrismaSeT P, for MTZ1/NT 1600A 3P, vertical fixed, 37M, W400mm
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT P
|
Product or component type
|
Mounting plate
|
Accessory / separate part categor
|
Installation accessory
|
Range compatibility
|
PrismaSeT PrismaSeT P cubicle
|
Installation description
|
Cubicle - width 400 mm depth 400 mm
|
Installed device
|
Masterpact: fixed NT06...10 - control: toggle - vertical installation
Masterpact: fixed NT12 - control: toggle - vertical installation
Masterpact: fixed NT16 - control: toggle - vertical installation
|
Poles description
|
1 x 3P: fixed NT06...10 vertical installation
1 x 3P: fixed NT12 vertical installation
1 x 3P: fixed NT16 vertical installation
|
Number of vertical modules [50 mm]
|
36 module(s): NT06...10, front connection in 400 mm Widecubicle
36 module(s): NT12, front connection in 400 mm Widecubicle
36 module(s): NT16, front connection in 400 mm Widecubicle
|
Standards
|
IEC 61439-2
|
Product certifications
|
ASTA
|
Complementary
Material
|
Sheet steel
|
Protective treatment
|
Electrophoresis treatment and hot-polymerised polyester epoxy powder
|
Surface finish
|
Matt
Textured
|
Colour
|
White (RAL 9003)
|
Width
|
328 mm
|
Height
|
30 mm
|
Net weight
|
1.36 kg
|
Functional unit
|
400 mm 400 mm PrismaSeT P cubicle Masterpact NT06...10 fixed toggle vertical 3P 1 front connection 36 1037.5 mm
400 mm 400 mm PrismaSeT P cubicle Masterpact NT12 fixed toggle vertical 3P 1 front connection 36 1037.5 mm
400 mm 400 mm PrismaSeT P cubicle Masterpact NT16 fixed toggle vertical 3P 1 front connection 36 1037.5 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.7 cm
|
Package 1 Width
|
36.5 cm
|
Package 1 Length
|
33.2 cm
|
Package 1 Weight
|
1.411 kg
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
4
|
Package 2 Height
|
30.0 cm
|
Package 2 Width
|
40.0 cm
|
Package 2 Length
|
60.0 cm
|
Package 2 Weight
|
6.371 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|