Schneider-Electric
 
LVS03571 picture- scope
LVS03571
Mounting plate, PrismaSeT P, slotted type, for Universal enclosure, 4M, W650mm
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Mounting plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Installation description Cubicle - width 650 mm depth 400 mm
Cubicle duct - width 300 mm depth 400 mm
Provided equipment 4 lateral cross-member
Mounting plate description Slotted
Installed device Phaseo: LV/LV transformer
Number of vertical modules [50 mm] 4 module(s): LV/LV transformer in 650 mm Widecubicle
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Steel
Surface finish Galvanized
Width 575 mm
Height 200 mm
Net weight 1.7 kg
Functional unit 650 mm 400 mm PrismaSeT P cubicle Phaseo LV/LV transformer 4 12.5 mm
300 mm 400 mm PrismaSeT P cubicle duct 12.5 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.500 cm
Package 1 Width 19.500 cm
Package 1 Length 57.700 cm
Package 1 Weight 1.703 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 4
Package 2 Height 14.500 cm
Package 2 Width 39.500 cm
Package 2 Length 59.500 cm
Package 2 Weight 7.670 kg
Unit Type of Package 3 P12
Number of Units in Package 3 96
Package 3 Height 102.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 198.000 kg
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
Halogen content performance Halogen free plastic parts product