|
|
|
LVS03574
Mounting plate, PrismaSeT P, slotted type, for Universal enclosure, 12M, W650+150mm/650mm
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT P
|
Product or component type
|
Mounting plate
|
Accessory / separate part categor
|
Installation accessory
|
Range compatibility
|
PrismaSeT PrismaSeT P cubicle
|
Installation description
|
Cubicle - width 650 + 150 mm depth 400 mm
Cubicle - width 650 mm depth 400 mm
|
Mounting plate description
|
Slotted
|
Number of vertical modules [50 mm]
|
12 module(s) in 650 mm Widecubicle
12 module(s) in 650 + 150 mm Widecubicle
|
Standards
|
IEC 61439-2
|
Product certifications
|
ASTA
|
Complementary
Material
|
Steel
|
Surface finish
|
Galvanized
|
Width
|
375 mm
|
Height
|
600 mm
|
Net weight
|
3.04 kg
|
Functional unit
|
650 mm 400 mm PrismaSeT P cubicle 12 12.5 mm
650 + 150 mm 400 mm PrismaSeT P cubicle 12 12.5 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3 cm
|
Package 1 Width
|
58 cm
|
Package 1 Length
|
61 cm
|
Package 1 Weight
|
3.029 kg
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
6
|
Package 2 Height
|
14 cm
|
Package 2 Width
|
58 cm
|
Package 2 Length
|
63 cm
|
Package 2 Weight
|
18.311 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
36
|
Package 3 Height
|
55 cm
|
Package 3 Width
|
80 cm
|
Package 3 Length
|
120 cm
|
Package 3 Weight
|
120.5 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|