Schneider-Electric
 
LVS03586 picture- scope
LVS03586
Cross-members, PrismaSeT P, 2 SIDE, W200, D600
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Cross-members
Accessory / separate part categor Mounting accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Complementary
Mounting position Lateral
Installation description Cubicle
Quantity per set Set of 2
Height 48 mm
Width 191 mm
Depth 12 mm
Net weight 0.38 kg
Material Metal
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 5.1 cm
Package 1 Length 19.4 cm
Package 1 Weight 353.0 g
Unit Type of Package 2 S02
Number of Units in Package 2 10
Package 2 Height 15.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.765 kg
Unit Type of Package 3 P12
Number of Units in Package 3 240
Package 3 Height 57.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 103.0 kg
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
Halogen content performance Halogen free plastic parts product