|
|
|
LVS03590
Rail, PrismaSeT G, for Rear modular device, W650
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT P
|
Product or component type
|
Rail
|
Accessory / separate part categor
|
Installation accessory
|
Range compatibility
|
PrismaSeT PrismaSeT P
|
Type of rail
|
Rear
Modular
|
Complementary
Installation description
|
Cubicle - width 650 mm depth 400 mm
|
Quantity per set
|
Set of 1
|
Height
|
39 mm
|
Width
|
629 mm
|
Depth
|
40 mm
|
Net weight
|
0.32 kg
|
Colour
|
Natural
|
Material
|
Metal
|
Environment
Standards
|
IEC 61439-2
IEC 61439-1
|
Product certifications
|
ASTA
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.0 cm
|
Package 1 Width
|
4.0 cm
|
Package 1 Length
|
58.0 cm
|
Package 1 Weight
|
310.0 g
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
50
|
Package 2 Height
|
30 cm
|
Package 2 Width
|
40 cm
|
Package 2 Length
|
60 cm
|
Package 2 Weight
|
16.23 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|