Schneider-Electric
 
LVS03661 picture- scope
LVS03661
Front plate, PrismaSeT P, for INS-INV320/630 source-changeover assembly, 10M, horizontal, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Type of front plate Cut-out
Installed device ComPact: fixed INS320...630 source changeover - control: direct front rotary handle - horizontal installation
Poles description 2 x 3P: mounting plate support: INS320...630 source changeover horizontal installation
2 x 4P: mounting plate support: INS320...630 source changeover horizontal installation
Operating position Horizontal
Complementary
Enclosure/cubicle description Cubicle - width 650 mm depth 400 mm
Connection position Direct connection
Number of vertical modules [50 mm] 10
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Material Steel
Surface finish Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 500 mm
Width 500 mm
Net weight 1.54 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm PrismaSeT P cubicle ComPact INS320...630 source changeover fixed direct front rotary handle horizontal 3P 2 direct 10
650 mm 400 mm PrismaSeT P cubicle ComPact INS320...630 source changeover fixed direct front rotary handle horizontal 4P 2 direct 10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 51 cm
Package 1 Length 51.5 cm
Package 1 Weight 1.703 kg
Unit Type of Package 2 CAR
Number of Units in Package 2 6
Package 2 Height 11 cm
Package 2 Width 52.5 cm
Package 2 Length 53 cm
Package 2 Weight 10.684 kg
Unit Type of Package 3 P12
Number of Units in Package 3 36
Package 3 Height 46 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 75 kg
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
Halogen content performance Halogen free plastic parts product