Schneider-Electric
 
LVS03666 picture- scope
LVS03666
Front plate, PrismaSeT P, for 2 x Vigi NSX 630, vertical, fixed, toggle/plug-in/rotary handle, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
Type of front plate Cut-out
Installed device ComPact: fixed NSX400 with earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX400 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX400 with earth leakage protection - control: toggle - vertical installation
ComPact: plug-in NSX400 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: drawout NSX400 with earth leakage protection - control: toggle - vertical installation
ComPact: drawout NSX400 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: drawout NSX400 with earth leakage protection - control: motor mechanism - vertical installation
ComPact: fixed NSX630 with earth leakage protection - control: toggle - vertical installation
ComPact: fixed NSX630 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: plug-in NSX630 with earth leakage protection - control: toggle - vertical installation
ComPact: plug-in NSX630 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: drawout NSX630 with earth leakage protection - control: toggle - vertical installation
ComPact: drawout NSX630 with earth leakage protection - control: direct front rotary handle - vertical installation
ComPact: drawout NSX630 with earth leakage protection - control: motor mechanism - vertical installation
Poles description 2 x 3P: mounting plate support: NSX400 vertical installation
2 x 4P: mounting plate support: NSX400 vertical installation
2 x 3P: mounting plate support: NSX630 vertical installation
2 x 4P: mounting plate support: NSX630 vertical installation
Operating position Vertical
Complementary
Enclosure/cubicle description Cubicle - width 650 mm depth 400 mm
Connection position Linergy FC
Direct connection
Number of vertical modules [50 mm] 9
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Material Steel
Surface finish Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 450 mm
Width 500 mm
Net weight 1.6 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with fixed toggle vertical 3P 2 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with fixed toggle vertical 4P 2 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with plug-in toggle vertical 3P 2 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with plug-in toggle vertical 4P 2 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with fixed direct front rotary handle vertical 3P 2 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with fixed direct front rotary handle vertical 4P 2 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with plug-in direct front rotary handle vertical 3P 2 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with plug-in direct front rotary handle vertical 4P 2 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with drawout toggle vertical 3P 2 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with drawout toggle vertical 4P 2 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with drawout direct front rotary handle vertical 3P 2 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with drawout direct front rotary handle vertical 4P 2 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with drawout motor mechanism vertical 3P 2 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with drawout motor mechanism vertical 4P 2 direct 13
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with fixed toggle vertical 3P 2 direct 15
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with fixed toggle vertical 4P 2 direct 15
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with plug-in toggle vertical 3P 2 direct 15
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with plug-in toggle vertical 4P 2 direct 15
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with fixed direct front rotary handle vertical 3P 2 direct 15
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with fixed direct front rotary handle vertical 4P 2 direct 15
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with plug-in direct front rotary handle vertical 3P 2 direct 15
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with plug-in direct front rotary handle vertical 4P 2 direct 15
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with drawout toggle vertical 3P 2 direct 15
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with drawout toggle vertical 4P 2 direct 15
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with drawout direct front rotary handle vertical 3P 2 direct 15
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with drawout direct front rotary handle vertical 4P 2 direct 15
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with drawout motor mechanism vertical 3P 2 direct 15
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with drawout motor mechanism vertical 4P 2 direct 15
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3 cm
Package 1 Width 46.4 cm
Package 1 Length 51 cm
Package 1 Weight 1.575 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 6
Package 2 Height 11.4 cm
Package 2 Width 52.5 cm
Package 2 Length 53.5 cm
Package 2 Weight 10.012 kg
Unit Type of Package 3 P12
Number of Units in Package 3 12
Package 3 Height 24 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 31.5 kg
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
Halogen content performance Halogen free plastic parts product