|
|
|
LVS03699
Front plate, PrismaSeT P, for MTZ1 06 to MTZ1 16, 3P, Withdrawable device, 37M, W400mm
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT P
|
Product or component type
|
Front plate
|
Accessory / separate part categor
|
Installation accessory
|
Range compatibility
|
PrismaSeT PrismaSeT P cubicle
|
Type of front plate
|
Cut-out
|
Installed device
|
ComPact: drawout NS1250 - control: toggle - vertical installation
ComPact: drawout NS1250 - control: direct front rotary handle - vertical installation
ComPact: drawout NS1250 - control: motor mechanism - vertical installation
ComPact: drawout NS1600 - control: toggle - vertical installation
ComPact: drawout NS1600 - control: direct front rotary handle - vertical installation
ComPact: drawout NS1600 - control: motor mechanism - vertical installation
ComPact: drawout NS630b...1000 - control: toggle - vertical installation
ComPact: drawout NS630b...1000 - control: direct front rotary handle - vertical installation
ComPact: drawout NS630b...1000 - control: motor mechanism - vertical installation
Masterpact: drawout NT06...10 - control: toggle - vertical installation
Masterpact: drawout NT12 - control: toggle - vertical installation
Masterpact: drawout NT16 - control: toggle - vertical installation
|
Poles description
|
1 x 3P: mounting plate support: NS1250 vertical installation
1 x 3P: mounting plate support: NS1600 vertical installation
1 x 3P: mounting plate support: NS630b...1000 vertical installation
1 x 3P: mounting plate support: NT06...10 vertical installation
1 x 3P: mounting plate support: NT12 vertical installation
1 x 3P: mounting plate support: NT16 vertical installation
|
Operating position
|
Horizontal
|
Complementary
Enclosure/cubicle description
|
Cubicle duct - width 400 mm depth 400 mm
|
Connection position
|
Direct connection
Front connection
|
Number of vertical modules [50 mm]
|
10
|
Standards
|
IEC 61439-1
IEC 61439-2
|
Product certifications
|
ASTA
|
Material
|
Steel
|
Surface finish
|
Matt
Textured
|
Protective treatment
|
Electrophoresis treatment and hot-polymerised polyester epoxy powder
|
Colour
|
White (RAL 9003)
|
Height
|
554 mm
|
Width
|
321 mm
|
Net weight
|
2.04 kg
|
Quantity per set
|
Set of 1
|
Functional unit
|
400 mm 400 mm PrismaSeT P cubicle ComPact NS1250 drawout toggle vertical 3P 1 direct 36
400 mm 400 mm PrismaSeT P cubicle ComPact NS1250 drawout direct front rotary handle vertical 3P 1 direct 36
400 mm 400 mm PrismaSeT P cubicle ComPact NS1250 drawout motor mechanism vertical 3P 1 direct 36
400 mm 400 mm PrismaSeT P cubicle ComPact NS1600 drawout toggle vertical 3P 1 direct 36
400 mm 400 mm PrismaSeT P cubicle ComPact NS1600 drawout direct front rotary handle vertical 3P 1 direct 36
400 mm 400 mm PrismaSeT P cubicle ComPact NS1600 drawout motor mechanism vertical 3P 1 direct 36
400 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 drawout toggle vertical 3P 1 direct 36
400 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 drawout direct front rotary handle vertical 3P 1 direct 36
400 mm 400 mm PrismaSeT P cubicle ComPact NS630b...1000 drawout motor mechanism vertical 3P 1 direct 36
400 mm 400 mm PrismaSeT P cubicle Masterpact NT06...10 drawout toggle vertical 3P 1 front connection 36
400 mm 400 mm PrismaSeT P cubicle Masterpact NT12 drawout toggle vertical 3P 1 front connection 36
400 mm 400 mm PrismaSeT P cubicle Masterpact NT16 drawout toggle vertical 3P 1 front connection 36
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.300 cm
|
Package 1 Width
|
32.500 cm
|
Package 1 Length
|
56.600 cm
|
Package 1 Weight
|
1.973 kg
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
5
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
40.000 cm
|
Package 2 Length
|
60.000 cm
|
Package 2 Weight
|
10.795 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
20
|
Package 3 Height
|
44.000 cm
|
Package 3 Width
|
80.000 cm
|
Package 3 Length
|
120.000 cm
|
Package 3 Weight
|
54.500 kg
|
Offer Sustainability
|
|