Schneider-Electric
 
LVS03803 picture- scope
LVS03803
Front plate, PrismaSeT P and G, for enclosure W600/W650, plain type, 3M, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT P
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P cubicle
Type of front plate Plain
Installed device TeSys: fixed D or K contactors <= 40 A - horizontal installation
Poles description 9 x 4P: modular rail support: D or K contactors <= 40 A horizontal installation
Complementary
Enclosure/cubicle description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 mm depth 400 mm
Pack enclosure - width 555 mm
Connection position Direct connection
Number of vertical modules [50 mm] 3
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Material Steel
Surface finish Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 150 mm
Width 500 mm
Net weight 0.68 kg
Quantity per set Set of 1
Functional unit 600 mm PrismaSeT G floor-standing enclosure TeSys D or K contactors <= 40 A fixed horizontal 4P 9 direct 3
600 mm PrismaSeT G wall-mounted enclosure TeSys D or K contactors <= 40 A fixed horizontal 4P 9 direct 3
650 mm 400 mm PrismaSeT P cubicle TeSys D or K contactors <= 40 A fixed horizontal 4P 9 direct 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 16.4 cm
Package 1 Length 51.0 cm
Package 1 Weight 676.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 16.5 cm
Package 2 Width 17.5 cm
Package 2 Length 52.5 cm
Package 2 Weight 6.935 kg
Unit Type of Package 3 P12
Number of Units in Package 3 450
Package 3 Height 96.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 323.5 kg
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
Halogen content performance Halogen free plastic parts product