Schneider-Electric
 
LVS03813 picture- scope
LVS03813
Front plate, PrismaSeT P and G, for enclosure W300, plain type, 3M, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT P
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G duct
PrismaSeT PrismaSeT P cubicle
Type of front plate Plain
Installed device TeSys: fixed D or K contactors <= 40 A - horizontal installation
Poles description 4 x 4P: modular rail support: D or K contactors <= 40 A horizontal installation
Complementary
Enclosure/cubicle description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Cubicle duct - width 400 mm depth 400 mm
Connection position Direct connection
Number of vertical modules [50 mm] 3
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Material Steel
Surface finish Textured
Matt
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 150 mm
Width 250 mm
Net weight 0.38 kg
Quantity per set Set of 1
Functional unit 300 mm PrismaSeT G floor-standing duct TeSys D or K contactors <= 40 A fixed horizontal 4P 4 direct 3
300 mm PrismaSeT G wall-mounted duct TeSys D or K contactors <= 40 A fixed horizontal 4P 4 direct 3
400 mm 400 mm PrismaSeT P cubicle 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.0 cm
Package 1 Width 15.5 cm
Package 1 Length 26.5 cm
Package 1 Weight 372.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 16.0 cm
Package 2 Width 17.0 cm
Package 2 Length 28.0 cm
Package 2 Weight 3.828 kg
Unit Type of Package 3 P12
Number of Units in Package 3 320
Package 3 Height 46.0 cm
Package 3 Width 80.0 cm
Package 3 Length 120.0 cm
Package 3 Weight 134.0 kg
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
Halogen content performance Halogen free plastic parts product