|
|
|
LVS03851
Front plate, PrismaSeT G, for enclosure W850, plain type, 1M, white, RAL 9003
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT G
|
Product or component type
|
Front plate
|
Accessory / separate part categor
|
Installation accessory
|
Range compatibility
|
PrismaSeT PrismaSeT G enclosure
|
Type of front plate
|
Plain
|
Type of front plate
|
Plain
|
Complementary
Enclosure/cubicle description
|
Floor-standing enclosure - width 850 mm
|
Number of vertical modules [50 mm]
|
1
|
Standards
|
IEC 61439-1
IEC 61439-2
|
Product certifications
|
ASTA
|
Surface finish
|
Matt
Textured
|
Protective treatment
|
Electrophoresis treatment and hot-polymerised polyester epoxy powder
|
Colour
|
White (RAL 9003)
|
Height
|
50 mm
|
Width
|
750 mm
|
Net weight
|
0.5 kg
|
Quantity per set
|
Set of 1
|
Functional unit
|
850 mm PrismaSeT G floor-standing enclosure
|
Environment
IP degree of protection
|
IP30
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.0 cm
|
Package 1 Width
|
5.0 cm
|
Package 1 Length
|
75.0 cm
|
Package 1 Weight
|
504.0 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
16
|
Package 2 Height
|
13.5 cm
|
Package 2 Width
|
17.0 cm
|
Package 2 Length
|
76.0 cm
|
Package 2 Weight
|
8.436 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
64
|
Package 3 Height
|
26.0 cm
|
Package 3 Width
|
80.0 cm
|
Package 3 Length
|
120.0 cm
|
Package 3 Weight
|
45.0 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|