Schneider-Electric
 
LVS03902 picture- scope
LVS03902
Mounting Plate, PrismaSeT P, for 72X72 Cut-out for metering Dev/P-Button for Front Plate 03904/VISOR 03928
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT P
Product or component type Mounting plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P cubicle
Installation description Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 400 mm depth 400 mm
Cubicle - width 650 mm depth 400 mm
Cubicle duct - width 300 mm depth 400 mm
Installed device Human-switchboard interface: 72 x 72 mm device
Vigirex: RH10
Vigirex: RH21
Vigirex: RH99
Number of vertical modules [50 mm] 3 module(s): 72 x 72 mm device in 600 mm Widefloor-standing enclosure
3 module(s): 72 x 72 mm device in 600 mm Widewall-mounted enclosure
3 module(s): 72 x 72 mm device in 650 mm Widecubicle
3 module(s): 72 x 72 mm device in 300 mm Widecubicle duct
3 module(s): 72 x 72 mm device in 400 mm Widecubicle
3 module(s): RH10 in 600 mm Widefloor-standing enclosure
3 module(s): RH10 in 600 mm Widewall-mounted enclosure
3 module(s): RH10 in 650 mm Widecubicle
3 module(s): RH10 in 300 mm Widecubicle duct
3 module(s): RH10 in 400 mm Widecubicle
3 module(s): RH21 in 600 mm Widefloor-standing enclosure
3 module(s): RH21 in 600 mm Widewall-mounted enclosure
3 module(s): RH21 in 650 mm Widecubicle
3 module(s): RH21 in 300 mm Widecubicle duct
3 module(s): RH21 in 400 mm Widecubicle
3 module(s): RH99 in 600 mm Widefloor-standing enclosure
3 module(s): RH99 in 600 mm Widewall-mounted enclosure
3 module(s): RH99 in 650 mm Widecubicle
3 module(s): RH99 in 300 mm Widecubicle duct
3 module(s): RH99 in 400 mm Widecubicle
Standards IEC 61439-2
Product certifications ASTA
Complementary
Material Plastic
Colour White (RAL 9001)
Width 81 mm
Height 150 mm
Depth 15 mm
Net weight 0.04 kg
Functional unit 600 mm PrismaSeT G floor-standing enclosure human-switchboard interface 72 x 72 mm device 5 3
600 mm PrismaSeT G wall-mounted enclosure human-switchboard interface 72 x 72 mm device 5 3
650 mm 400 mm PrismaSeT P cubicle human-switchboard interface 72 x 72 mm device 5 3
300 mm 400 mm PrismaSeT P cubicle duct human-switchboard interface 72 x 72 mm device 5 3
400 mm 400 mm PrismaSeT P cubicle human-switchboard interface 72 x 72 mm device 5 3
600 mm PrismaSeT G floor-standing enclosure Vigirex 5 3
600 mm PrismaSeT G wall-mounted enclosure Vigirex 5 3
650 mm 400 mm PrismaSeT P cubicle Vigirex 5 3
300 mm 400 mm PrismaSeT P cubicle duct Vigirex 5 3
400 mm 400 mm PrismaSeT P cubicle Vigirex 5 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 8.1 cm
Package 1 Length 14.8 cm
Package 1 Weight 35.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 200
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 7.674 kg