Range
|
PrismaSeT
|
Range of product
|
PrismaSeT G
PrismaSeT P
|
Product or component type
|
Mounting plate
|
Accessory / separate part categor
|
Installation accessory
|
Range compatibility
|
PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P cubicle
|
Installation description
|
Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 400 mm depth 400 mm
Cubicle - width 650 mm depth 400 mm
Cubicle duct - width 300 mm depth 400 mm
|
Installed device
|
Human-switchboard interface: 96 x 96 mm device
PowerLogic: PM400...800
Enerlin'X: FDM121
|
Number of vertical modules [50 mm]
|
3 module(s): 96 x 96 mm device in 600 mm Widefloor-standing enclosure
3 module(s): 96 x 96 mm device in 600 mm Widewall-mounted enclosure
3 module(s): 96 x 96 mm device in 650 mm Widecubicle
3 module(s): 96 x 96 mm device in 300 mm Widecubicle duct
3 module(s): 96 x 96 mm device in 400 mm Widecubicle
3 module(s): FDM121 in 600 mm Widefloor-standing enclosure
3 module(s): FDM121 in 600 mm Widewall-mounted enclosure
3 module(s): FDM121 in 650 mm Widecubicle
3 module(s): FDM121 in 300 mm Widecubicle duct
3 module(s): FDM121 in 400 mm Widecubicle
3 module(s): PM400...800 in 600 mm Widefloor-standing enclosure
3 module(s): PM400...800 in 600 mm Widewall-mounted enclosure
3 module(s): PM400...800 in 650 mm Widecubicle
3 module(s): PM400...800 in 300 mm Widecubicle duct
3 module(s): PM400...800 in 400 mm Widecubicle
|
Standards
|
IEC 61439-2
|
Product certifications
|
ASTA
|