Range
|
PrismaSeT
|
Range of product
|
PrismaSeT P
PrismaSeT G
|
Product or component type
|
Mounting plate
|
Accessory / separate part categor
|
Installation accessory
|
Range compatibility
|
PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P cubicle
|
Installation description
|
Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Floor-standing enclosure - width 850 mm
Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Cubicle - width 400 mm depth 400 mm
Cubicle - width 650 mm depth 400 mm
Cubicle duct - width 300 mm depth 400 mm
|
Mounting plate description
|
Plain
|
Installed device
|
Human-switchboard interface: HSI
|
Number of vertical modules [50 mm]
|
3 module(s): HSI in 600 mm Widefloor-standing enclosure
3 module(s): HSI in 600 mm Widewall-mounted enclosure
3 module(s): HSI in 650 mm Widecubicle
3 module(s): HSI in 300 mm Widecubicle duct
3 module(s): HSI in 400 mm Widecubicle
4 module(s): HSI in 850 mm Widefloor-standing enclosure
3 module(s): HSI in 300 mm Widefloor-standing duct
3 module(s): HSI in 300 mm Widewall-mounted duct
3 module(s): HSI in 850 mm Widefloor-standing enclosure
|
Standards
|
IEC 61439-2
|
Product certifications
|
ASTA
|