|
|
|
LVS03910
Front plate, PrismaSeT P and G, for Power meter/other devices 96x96 with 6 cut out, 3M, W600, white, RAL 9003
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT G
PrismaSeT P
|
Product or component type
|
Front plate
|
Accessory / separate part categor
|
Installation accessory
|
Range compatibility
|
PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P cubicle
|
Type of front plate
|
Cut-out
|
Type of front plate
|
Cut-out
|
Installed device
|
Vigirex: RH10
Vigirex: RH21
Vigirex: RH99
Human-switchboard interface: 72 x 72 mm device
Human-switchboard interface: HSI
|
Complementary
Enclosure/cubicle description
|
Floor-standing enclosure - width 850 mm
|
Number of vertical modules [50 mm]
|
3
|
Standards
|
IEC 61439-1
IEC 61439-2
|
Product certifications
|
ASTA
|
Material
|
Steel
|
Surface finish
|
Textured
Matt
|
Protective treatment
|
Electrophoresis treatment and hot-polymerised polyester epoxy powder
|
Colour
|
White (RAL 9003)
|
Height
|
150 mm
|
Width
|
750 mm
|
Net weight
|
0.48 kg
|
Quantity per set
|
Set of 1
|
Functional unit
|
650 mm 400 mm PrismaSeT P cubicle Vigirex 6 3
600 mm PrismaSeT G floor-standing enclosure human-switchboard interface 72 x 72 mm device 6 3
600 mm PrismaSeT G wall-mounted enclosure human-switchboard interface 72 x 72 mm device 6 3
650 mm 400 mm PrismaSeT P cubicle human-switchboard interface 72 x 72 mm device 6 3
600 mm PrismaSeT G floor-standing enclosure human-switchboard interface HSI 6 3
600 mm PrismaSeT G wall-mounted enclosure human-switchboard interface HSI 6 3
650 mm 400 mm PrismaSeT P cubicle human-switchboard interface HSI 6 3
600 mm PrismaSeT G floor-standing enclosure Vigirex 6 3
600 mm PrismaSeT G wall-mounted enclosure Vigirex 6 3
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.0 cm
|
Package 1 Width
|
16.5 cm
|
Package 1 Length
|
51.5 cm
|
Package 1 Weight
|
494.0 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
17.0 cm
|
Package 2 Width
|
17.5 cm
|
Package 2 Length
|
53.0 cm
|
Package 2 Weight
|
5.135 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
90
|
Package 3 Height
|
36.0 cm
|
Package 3 Width
|
80.0 cm
|
Package 3 Length
|
120.0 cm
|
Package 3 Weight
|
57.5 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|