Schneider-Electric
 
LVS03923 picture- scope
LVS03923
Front plate, PrismaSeT P and G, for Power meter/others devices 96x96 cut out, W300, 3M, white, RAL 9003
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT P
Product or component type Front plate
Accessory / separate part categor Installation accessory
Range compatibility PrismaSeT PrismaSeT G duct
PrismaSeT PrismaSeT P cubicle
Type of front plate Cut-out
Type of front plate Cut-out
Installed device Human-switchboard interface: 96 x 96 mm device
Human-switchboard interface: HSI
PowerLogic: PM400...800
Enerlin'X: FDM121
Complementary
Enclosure/cubicle description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Cubicle duct - width 400 mm depth 400 mm
Number of vertical modules [50 mm] 3
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Height 150 mm
Net weight 0.62 kg
Quantity per set Set of 1
Functional unit 400 mm 400 mm PrismaSeT P cubicle human-switchboard interface 96 x 96 mm device 1 3
400 mm 400 mm PrismaSeT P cubicle human-switchboard interface HSI 1 3
400 mm 400 mm PrismaSeT P cubicle PowerLogic 1 3
300 mm PrismaSeT G floor-standing duct human-switchboard interface 96 x 96 mm device 1 3
300 mm PrismaSeT G wall-mounted duct human-switchboard interface 96 x 96 mm device 1 3
300 mm PrismaSeT G floor-standing duct human-switchboard interface HSI 1 3
300 mm PrismaSeT G wall-mounted duct human-switchboard interface HSI 1 3
300 mm PrismaSeT G floor-standing duct PowerLogic 1 3
300 mm PrismaSeT G wall-mounted duct PowerLogic 1 3
400 mm 400 mm PrismaSeT P cubicle Enerlin'X FDM121 1 3
300 mm PrismaSeT G floor-standing duct Enerlin'X FDM121 1 3
300 mm PrismaSeT G wall-mounted duct Enerlin'X FDM121 1 3
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.900 cm
Package 1 Width 16.000 cm
Package 1 Length 26.500 cm
Package 1 Weight 319.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 16.700 cm
Package 2 Width 17.400 cm
Package 2 Length 28.000 cm
Package 2 Weight 3.302 kg
Unit Type of Package 3 P12
Number of Units in Package 3 160
Package 3 Height 29.500 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 64.000 kg
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
Halogen content performance Halogen free plastic parts product