|
|
|
LVS03925
Front plate, PrismaSeT G, for Power meter/others devices 4x(96x96) cut out, W850, 3M, white, RAL 9003
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT G
|
Product or component type
|
Front plate
|
Accessory / separate part categor
|
Installation accessory
|
Range compatibility
|
PrismaSeT PrismaSeT G enclosure
|
Type of front plate
|
Cut-out
|
Type of front plate
|
Cut-out
|
Installed device
|
Human-switchboard interface: 96 x 96 mm device
Human-switchboard interface: HSI
PowerLogic: PM400...800
Enerlin'X: FDM121
|
Complementary
Enclosure/cubicle description
|
Floor-standing enclosure - width 850 mm
|
Number of vertical modules [50 mm]
|
3
|
Standards
|
IEC 61439-2
IEC 61439-1
|
Product certifications
|
ASTA
|
Surface finish
|
Matt
Textured
|
Protective treatment
|
Electrophoresis treatment and hot-polymerised polyester epoxy powder
|
Colour
|
White (RAL 9003)
|
Height
|
150 mm
|
Net weight
|
0.46 kg
|
Quantity per set
|
Set of 1
|
Functional unit
|
850 mm PrismaSeT G floor-standing enclosure human-switchboard interface 96 x 96 mm device 4 3
850 mm PrismaSeT G floor-standing enclosure human-switchboard interface HSI 4 3
850 mm PrismaSeT G floor-standing enclosure PowerLogic 4 3
850 mm PrismaSeT G floor-standing enclosure Enerlin'X FDM121 4 3
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.600 cm
|
Package 1 Width
|
15.500 cm
|
Package 1 Length
|
74.700 cm
|
Package 1 Weight
|
1.079 kg
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
8
|
Package 2 Height
|
13.100 cm
|
Package 2 Width
|
17.000 cm
|
Package 2 Length
|
76.300 cm
|
Package 2 Weight
|
9.016 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
40
|
Package 3 Height
|
26.000 cm
|
Package 3 Width
|
80.000 cm
|
Package 3 Length
|
120.000 cm
|
Package 3 Weight
|
58.000 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|