|
|
|
LVS04008
Distribution block, LINERGY FM, 4P, 63A, 12M, 20holes
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Linergy
|
Product or component type
|
Device feeder
|
Product name
|
Linergy FM
|
Range compatibility
|
PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P enclosure
PrismaSeT Prisma PH enclosure
PrismaSeT PrismaSeT Pack 250 enclosure
|
Product compatibility
|
Spacial enclosures
|
IP degree of protection
|
IPxx B
|
Complementary
Mounting support
|
DIN rail
Slotted backplate
Plain backplate
|
Mounting mode
|
-
|
Installed device
|
Modular device
|
Poles description
|
3P + N
|
[Ue] rated operational voltage
|
440 V AC
|
[Ui] rated insulation voltage
|
500 V AC 50/60 Hz
|
[Uimp] rated impulse withstand voltage
|
6 kV
|
[Ie] rated operational current
|
63 A
|
[In] rated current
|
63 A at 40 °C
|
[Ipk] rated peak withstand current
|
12 kA
|
I²t on activation
|
2400000 A².s
|
Connections - terminals
|
Supply: tunnel type terminal25 mm²
Distribution: quick-connect terminal strips (phase) , 2 x 4…6 mm² (rigid)
Distribution: quick-connect terminal strips (phase) , 2 x 4…6 mm² (flexible)
Distribution: quick-connect terminal strips (neutral) , 4 x 4…6 mm² (rigid)
Distribution: quick-connect terminal strips (neutral) , 4 x 4…6 mm² (flexible)
Distribution: quick-connect terminal strips (phase) , 2 x 1.5…4 mm² (rigid)
Distribution: quick-connect terminal strips (phase) , 2 x 1.5…4 mm² (flexible)
Distribution: quick-connect terminal strips (neutral) , 4 x 1.5…4 mm² (rigid)
Distribution: quick-connect terminal strips (neutral) , 4 x 1.5…4 mm² (flexible)
|
9 mm pitches
|
24
|
Total number of 18 mm modules
|
12
|
Net weight
|
0.46 kg
|
Colour
|
Anthracite grey (RAL 7016)
|
Environment
Standards
|
IEC 61439-1, inside enclosure
IEC 61439-2, inside enclosure
IEC 60947-7-1
|
Product certifications
|
ASTA
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.7 cm
|
Package 1 Width
|
6.2 cm
|
Package 1 Length
|
23.2 cm
|
Package 1 Weight
|
450.0 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
12.5 cm
|
Package 2 Width
|
23.0 cm
|
Package 2 Length
|
24.0 cm
|
Package 2 Weight
|
4.504 kg
|
Unit Type of Package 3
|
P06
|
Number of Units in Package 3
|
420
|
Package 3 Height
|
100.0 cm
|
Package 3 Width
|
60.0 cm
|
Package 3 Length
|
80.0 cm
|
Package 3 Weight
|
195.0 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|