|
|
|
LVS04021
Flexible connections, Linergy FM, 200A, to connect Linergy BW insulated busbar to Linergy FM device feeder, set of 4
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Linergy
|
Product or component type
|
Flexible connection
|
Product name
|
Linergy FM
|
Product name
|
PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P enclosure
Linergy Linergy FM device feeder
|
Accessory / separate part categor
|
Current distribution accessory
|
Standards
|
IEC 61439-1, inside enclosure
IEC 61439-2, inside enclosure
|
Product certifications
|
ASTA
|
Complementary
Cubicle-device connection
|
Linergy FM distribution block
Linergy BW busbar
|
Poles description
|
4P
|
Installation description
|
Enclosure - width >= 600 mm
|
Installed device
|
Linergy FM 200 A
|
[Ie] rated operational current
|
200 A
|
Colour
|
Anthracite grey (RAL 7016)
|
Length
|
400 mm
|
Net weight
|
0.78 kg
|
Quantity per set
|
Set of 4
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.0 cm
|
Package 1 Width
|
4.5 cm
|
Package 1 Length
|
40.0 cm
|
Package 1 Weight
|
733.0 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
7.586 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
160
|
Package 3 Height
|
42.0 cm
|
Package 3 Width
|
80.0 cm
|
Package 3 Length
|
120.0 cm
|
Package 3 Weight
|
133.5 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
PVC free
|
Yes
|
|
|