This new version of the document takes into account the launch of 2 new offers, PanelSeT SFN and Climasys CU. Taking into account the change in range name going from Spacial SF to PanelSeT SFN. This version as well provides a view on the merge between CRN and CRNG offers into one single one. It also gives a view of the new Customization services tool. It also takes into account some changes to the ranges, with the suppression of phased-out references
Declaration of conformity
LVS04021 China RoHS Declaration
English
2024-07-02
LVS04021 China RoHS Declaration
Set of 4 flexible connections, 200A, to connect Linergy BW insulated busbar to Linergy FM device feeder
LVS04021 EU RoHS Declaration
English
2024-07-02
LVS04021 EU RoHS Declaration
Set of 4 flexible connections, 200A, to connect Linergy BW insulated busbar to Linergy FM device feeder
LVS04021 REACh Declaration
English
2024-07-02
LVS04021 REACh Declaration
Set of 4 flexible connections, 200A, to connect Linergy BW insulated busbar to Linergy FM device feeder
User guide
PrismaSeT Active - Guide d'installation et de maintenance
French
2024-06-15
PrismaSeT Active - Installation and Maintenance Guide
English
2024-07-03
PrismaSeT Active - Installation and Maintenance Guide
This guide provides instructions and recommendations to be followed for installation and maintenance of the equipment.
PrismaSeT Руководство по монтажу и техническому обслуживанию