Schneider-Electric
 
LVS04111 picture- scope
LVS04111
Busbar, Linergy BW, 3P, 160A, insulated busbar, vertical, L1000mm
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Busbar
Product name Linergy BW
Range compatibility PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P enclosure
IP degree of protection IPxx B
Busbar description Insulated bar
Quantity per set Set of 1
Complementary
Poles description 3P
Installation direction Vertical, operating position: rear
Installation description Cubicle - width 650 mm
Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Pack enclosure
[Ui] rated insulation voltage 750 V AC
[Uimp] rated impulse withstand voltage 8 kV
[Ie] rated operational current 160 A
[Icw] rated short-time withstand current 10 kA (1 s)
[Ipk] rated peak withstand current 30 kA
I²t on activation 100000 kA².s
Permissible current 160 A
Length 1000 mm
Height 85 mm
Depth 45 mm
Net weight 3.32 kg
Type of busbar connection M6 threaded hole
Connection pitch Connection each 25 mm
Environment
Standards IEC 61439-1
IEC 61439-2
Product certifications ASTA
Mechanical robustness Seismic tests structure reinforcement - 2.5G conforming to IEC 60068-2-57
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 13.000 cm
Package 1 Length 112.500 cm
Package 1 Weight 3.574 kg
Unit Type of Package 2 P12
Number of Units in Package 2 18
Package 2 Height 28.000 cm
Package 2 Width 80.000 cm
Package 2 Length 120.000 cm
Package 2 Weight 72.500 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
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
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes