Schneider-Electric
 
LVS04129 picture- scope
LVS04129
Busbar, Linergy BW, 4P, 630A, insulated busbar, vertical, L1400mm
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Busbar
Product name Linergy BW
Range compatibility PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P enclosure
IP degree of protection IPxx B
Busbar description Insulated bar
Quantity per set Set of 1
Complementary
Poles description 4P
Installation direction Vertical, operating position: rear
Installation description Cubicle - width 650 mm
Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
[Ui] rated insulation voltage 1000 V AC
[Uimp] rated impulse withstand voltage 8 kV
[Ie] rated operational current 630 A
[Icw] rated short-time withstand current 25 kA (1 s)
[Ipk] rated peak withstand current 52.5 kA
I²t on activation 625000 kA².s
Permissible current 630 A
Length 1400 mm
Height 85 mm
Depth 80 mm
Net weight 17.56 kg
Type of busbar connection M6 threaded hole
Connection pitch Connection each 25 mm
Environment
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Mechanical robustness Seismic tests - 2.5G conforming to IEC 60068-2-57
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.500 cm
Package 1 Width 15.000 cm
Package 1 Length 156.000 cm
Package 1 Weight 17.470 kg
Unit Type of Package 2 PAL
Number of Units in Package 2 14
Package 2 Height 35.000 cm
Package 2 Width 120.000 cm
Package 2 Length 202.000 cm
Package 2 Weight 272.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
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
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes