Schneider-Electric
 
LVS04150 picture- scope
LVS04150
Insulating cover, Linergy BW, for direct connection of cables 10 to 25mm² on insulated busbar, IPXXB, set of 8
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy BW
Product or component type Insulated cover
Accessory / separate part categor Connection accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P enclosure
Linergy Linergy BW busbar
Product destination Busbar
Complementary
Mounting mode Clipped
Cable cross section 10…25 mm²
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Pack enclosure
Quantity per set Set of 8
Net weight 0.12 kg
Environment
IP degree of protection IPxx B
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.0 cm
Package 1 Width 10.0 cm
Package 1 Length 11.0 cm
Package 1 Weight 120.0 g
Unit Type of Package 2 S04
Number of Units in Package 2 70
Package 2 Height 30.0 cm
Package 2 Width 40.0 cm
Package 2 Length 60.0 cm
Package 2 Weight 9.188 kg