Schneider-Electric
 
LVS04151 picture- scope
LVS04151
Tap-off unit, Linergy BW, 55A, spring terminals 1 x 6mm² + 1 x 10mm², IPXXB, set of 12
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy BW
Product or component type Tap-off unit
Accessory / separate part categor Connection accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P enclosure
Linergy Linergy BW busbar
Product destination Busbar
Complementary
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Pack enclosure
[Ie] rated operational current 55 A
Connections - terminals 1 spring terminal 6 mm²
1 spring terminal 10 mm²
Quantity per set Set of 12
Net weight 0.36 kg
Environment
IP degree of protection IPxx B
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.8 cm
Package 1 Width 5.0 cm
Package 1 Length 23.0 cm
Package 1 Weight 357.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 7.5 cm
Package 2 Width 23.0 cm
Package 2 Length 25.5 cm
Package 2 Weight 3.581 kg
Unit Type of Package 3 P06
Number of Units in Package 3 600
Package 3 Height 88.0 cm
Package 3 Width 60.0 cm
Package 3 Length 80.0 cm
Package 3 Weight 221.0 kg
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
Halogen content performance Halogen free plastic parts product