|
|
|
LVS04197
Insulating plate, Linergy BS, H 1500mm W 250mm, multi stage busbar protection, for ducts PrismaSeT G W300 / PrismaSeT P W400
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Linergy BS
|
Product or component type
|
Insulating plate
|
Accessory / separate part categor
|
Insulation accessory
|
Range compatibility
|
Linergy Linergy BS busbar
PrismaSeT PrismaSeT G duct
PrismaSeT PrismaSeT P duct
|
IP degree of protection
|
IPxx B
|
Barrier position
|
Front
|
Complementary
Installation description
|
Wall-mounted duct - width 300 mm
Floor-standing duct - width 300 mm
Duct - width 400 mm
|
Number of vertical modules [50 mm]
|
30
|
Installed device
|
Multi-stage busbar
|
[Ie] rated operational current
|
630 A
|
Quantity per set
|
Set of 1
|
Material
|
Plastic
|
Height
|
1500 mm
|
Width
|
250 mm
|
Net weight
|
0.74 kg
|
Colour
|
Transparent
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.600 cm
|
Package 1 Width
|
23.500 cm
|
Package 1 Length
|
150.200 cm
|
Package 1 Weight
|
758.000 g
|
Unit Type of Package 2
|
PAL
|
Number of Units in Package 2
|
240
|
Package 2 Height
|
74.000 cm
|
Package 2 Width
|
120.000 cm
|
Package 2 Length
|
202.000 cm
|
Package 2 Weight
|
204.500 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
|
|