|
|
|
LVS04198
Insulating plate, Linergy BS, H 100mm W 470mm, rear busbar protection, for enclosures PrismaSeT G W600 / PrismaSeT P W650
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Linergy BS
|
Product or component type
|
Insulating plate
|
Accessory / separate part categor
|
Insulation accessory
|
Range compatibility
|
Linergy Linergy BS busbar
PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P cubicle
|
IP degree of protection
|
IPxx B
|
Barrier position
|
Front
|
Complementary
Installation description
|
Wall-mounted enclosure - width 600 mm
Floor-standing enclosure - width 600 mm
Cubicle - width 650 mm
Floor-standing enclosure - width 850 mm
|
Number of vertical modules [50 mm]
|
2
|
Installed device
|
Rear busbar
|
[Ie] rated operational current
|
630 A
|
Quantity per set
|
Set of 1
|
Material
|
Plastic
|
Height
|
100 mm
|
Width
|
470 mm
|
Net weight
|
0.32 kg
|
Colour
|
Transparent
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.4 cm
|
Package 1 Width
|
10 cm
|
Package 1 Length
|
47.2 cm
|
Package 1 Weight
|
305 g
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
30
|
Package 2 Height
|
30 cm
|
Package 2 Width
|
40 cm
|
Package 2 Length
|
60 cm
|
Package 2 Weight
|
9.889 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
120
|
Package 3 Height
|
43 cm
|
Package 3 Width
|
80 cm
|
Package 3 Length
|
120 cm
|
Package 3 Weight
|
52 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
|
|