|
|
|
LVS04200
Bar, Linergy TB, with 40 jumpers and a terminal (16 to 35mm²), L450mm
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Linergy
|
Product or component type
|
Bar
|
Product name
|
Linergy TB
|
Accessory / separate part categor
|
Earthing accessory
|
Range compatibility
|
PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P cubicle
|
Provided equipment
|
40 clamps
1 35 mm² terminal
|
Complementary
Installation description
|
Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 mm
Pack enclosure - width 550 mm
|
Quantity per set
|
Set of 1
|
Length
|
450 mm
|
Width
|
13 mm
|
Depth
|
12 mm
|
Net weight
|
0.36 kg
|
Colour
|
Natural
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.300 cm
|
Package 1 Width
|
3.300 cm
|
Package 1 Length
|
51.000 cm
|
Package 1 Weight
|
348.000 g
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
30
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
40.000 cm
|
Package 2 Length
|
60.000 cm
|
Package 2 Weight
|
11.306 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
360
|
Package 3 Height
|
103.000 cm
|
Package 3 Width
|
80.000 cm
|
Package 3 Length
|
120.000 cm
|
Package 3 Weight
|
145.000 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|