Schneider-Electric
 
LVS04202 picture- scope
LVS04202
Bar, Linergy TB, with 20 jumpers and a terminal (16 to 35mm²), L200mm
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Bar
Product name Linergy TB
Accessory / separate part categor Earthing accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P cubicle
Provided equipment 1 35 mm² terminal
20 clamps
Complementary
Installation description Floor-standing duct - width 300 mm
Wall-mounted duct - width 300 mm
Cubicle duct - width 300 mm
Quantity per set Set of 2
Length 200 mm
Width 13 mm
Depth 12 mm
Net weight 0.38 kg
Colour Natural
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.300 cm
Package 1 Width 3.200 cm
Package 1 Length 21.200 cm
Package 1 Weight 359.000 g
Unit Type of Package 2 S02
Number of Units in Package 2 26
Package 2 Height 15.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 9.598 kg
Unit Type of Package 3 P12
Number of Units in Package 3 416
Package 3 Height 44.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 164.000 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
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
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes
Halogen content performance Halogen free plastic parts product