Schneider-Electric
 
LVS04214 picture- scope
LVS04214
Block, Linergy TB, 4 earth block with spring terminals, 12 x 4mm² clamp
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Block
Product name Linergy TB
Accessory / separate part categor Earthing accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P cubicle
Complementary
Installation description Floor-standing enclosure
Wall-mounted enclosure
Cubicle
Pack enclosure
Connections - terminals Spring terminals, 12 x 4 mm²
Quantity per set Set of 4
Width 75 mm
Net weight 0.17 kg
Colour Green and yellow
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.400 cm
Package 1 Width 8.000 cm
Package 1 Length 12.300 cm
Package 1 Weight 166.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 12.300 cm
Package 2 Width 16.100 cm
Package 2 Length 17.400 cm
Package 2 Weight 1.666 kg
Unit Type of Package 3 P12
Number of Units in Package 3 1680
Package 3 Height 91.000 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 290.370 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
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
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes