|
|
|
LVS04226
Rail, PrismaSeT G, for 2 modular device, L1600
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT G
PrismaSeT P
Prisma iPM
|
Product or component type
|
Rail
|
Accessory / separate part categor
|
Installation accessory
|
Range compatibility
|
PrismaSeT PrismaSeT G
PrismaSeT PrismaSeT P
PrismaSeT Prisma iPM L
PrismaSeT Prisma iPM M
|
Type of rail
|
Modular
|
Installed device
|
Acti 9: fixed modular device
Multi9: fixed modular device
TeSys: clip-on GV2ME - control: push-button
TeSys: clip-on GV2ME + LC1D09...D32 - control: push-button
TeSys: clip-on GV2P - control: rotary knob
TeSys: clip-on GV2P + LC1D09...D32 - control: rotary knob
TeSys: clip-on LC1D09...D95
Connection: terminal blocks
EasyPact: clip-on TVS GZ1E - control: push-button
EasyPact: clip-on TVS GZ1E + LC1E09...E32 - control: push-button
|
Complementary
Installation description
|
Floor-standing enclosure - width 600 mm
Wall-mounted enclosure - width 600 mm
Cubicle - width 650 mm depth 400 mm
Cubicle - width 800 mm
Cubicle - width 600 mm
|
Number of vertical modules [50 mm]
|
3 module(s): GV2ME in 600 mm Widefloor-standing enclosure
3 module(s): GV2ME in 600 mm Widewall-mounted enclosure
3 module(s): GV2ME in 800 mm Widecubicle
3 module(s): GV2ME in 600 mm Widecubicle
5 module(s): GV2ME + LC1D09...D32 in 600 mm Widefloor-standing enclosure
5 module(s): GV2ME + LC1D09...D32 in 600 mm Widewall-mounted enclosure
5 module(s): GV2ME + LC1D09...D32 in 800 mm Widecubicle
5 module(s): GV2ME + LC1D09...D32 in 600 mm Widecubicle
3 module(s): GV2P in 600 mm Widefloor-standing enclosure
3 module(s): GV2P in 600 mm Widewall-mounted enclosure
3 module(s): GV2P in 800 mm Widecubicle
3 module(s): GV2P in 600 mm Widecubicle
5 module(s): GV2P + LC1D09...D32 in 600 mm Widefloor-standing enclosure
5 module(s): GV2P + LC1D09...D32 in 600 mm Widewall-mounted enclosure
5 module(s): GV2P + LC1D09...D32 in 800 mm Widecubicle
5 module(s): GV2P + LC1D09...D32 in 600 mm Widecubicle
4 module(s): LC1D09...D95 in 600 mm Widefloor-standing enclosure
4 module(s): LC1D09...D95 in 600 mm Widewall-mounted enclosure
4 module(s): LC1D09...D95 in 800 mm Widecubicle
4 module(s): LC1D09...D95 in 600 mm Widecubicle
9 module(s): modular device, direct in 600 mm Widefloor-standing enclosure
9 module(s): modular device, direct in 600 mm Widewall-mounted enclosure
12 module(s): modular device, direct in 600 mm Widefloor-standing enclosure
12 module(s): modular device, direct in 600 mm Widewall-mounted enclosure
9 module(s): modular device, direct in 650 mm Widecubicle
12 module(s): modular device, direct in 650 mm Widecubicle
9 module(s): modular device, direct in 800 mm Widecubicle
12 module(s): modular device, direct in 800 mm Widecubicle
9 module(s): modular device, direct in 600 mm Widecubicle
12 module(s): modular device, direct in 600 mm Widecubicle
3 module(s): TVS GZ1E in 600 mm Widefloor-standing enclosure
3 module(s): TVS GZ1E in 600 mm Widewall-mounted enclosure
3 module(s): TVS GZ1E in 800 mm Widecubicle
3 module(s): TVS GZ1E in 600 mm Widecubicle
5 module(s): TVS GZ1E + LC1E09...E32 in 600 mm Widefloor-standing enclosure
5 module(s): TVS GZ1E + LC1E09...E32 in 600 mm Widewall-mounted enclosure
5 module(s): TVS GZ1E + LC1E09...E32 in 800 mm Widecubicle
5 module(s): TVS GZ1E + LC1E09...E32 in 600 mm Widecubicle
|
Quantity per set
|
Set of 2
|
Height
|
35 mm
|
Width
|
1600 mm
|
Depth
|
15 mm
|
Net weight
|
1.3 kg
|
Colour
|
Natural
|
Material
|
Metal
|
Environment
Standards
|
IEC 61439-1
IEC 61439-2
|
Product certifications
|
ASTA
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6.5 cm
|
Package 1 Width
|
9.5 cm
|
Package 1 Length
|
178.0 cm
|
Package 1 Weight
|
1.353 kg
|
Unit Type of Package 2
|
PAL
|
Number of Units in Package 2
|
120
|
Package 2 Height
|
76.0 cm
|
Package 2 Width
|
120.0 cm
|
Package 2 Length
|
202.0 cm
|
Package 2 Weight
|
183.5 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|