Schneider-Electric
 
LVS04228 picture- scope
LVS04228
Terminal block, Linergy TA, Terminal block for auxiliary wiring, Connection capacity 10 input /20 output, grey
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Terminal block
Product name Linergy TA
Accessory / separate part categor Connection accessory
Range compatibility Linergy Linergy TA auxiliary connector
PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P cubicle
Product compatibility Auxiliary connection
Complementary
Enclosure/cubicle description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
[Ie] rated operational current 12 A (40 °C) at 250 V AC conforming to IEC
20 A (40 °C) at 300 V AC conforming to UL
Tightening torque 0.5…0.6 N.m
Connections - terminals Input: screw terminal 10 pin(s) 0.2…4 mm² rigid without cable end
Output: removable screw terminal block 20 pin(s) 0.2…4 mm² flexible with cable end
Conductor material Copper
Quantity per set Set of 1
Height 50 mm
Width 65 mm
Depth 50 mm
Net weight 0.12 kg
Colour Light grey (RAL 7035)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.0 cm
Package 1 Width 5.2 cm
Package 1 Length 6.4 cm
Package 1 Weight 110.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 50
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 5.705 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
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
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
PVC free Yes