Schneider-Electric
 
LVS04234 picture- scope
LVS04234
Grommets, PrismaSeT P and G, for wiring through front, set of 10
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
PrismaSeT G
Product or component type Grommets
Product name PrismaSeT PrismaSeT G enclosure
PrismaSeT PrismaSeT P enclosure
Accessory / separate part categor Cabling accessory
Standards IEC 61439-2
IEC 61439-1
Product certifications ASTA
Complementary
Installation description Cubicle
Floor-standing enclosure
Wall-mounted enclosure
Material Plastic
Colour White (RAL 9001)
Height 17 mm
Width 27 mm
Depth 15 mm
Net weight 0.04 kg
Quantity per set Set of 10
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 6.0 cm
Package 1 Length 9.0 cm
Package 1 Weight 38.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 50
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.32 kg