Schneider-Electric
 
LVS04255 picture- scope
LVS04255
Cable trunking, PrismaSeT G, 12 Horizontal trunking for enclosures, Set of 12
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT P
Product or component type Support
Accessory / separate part categor Trunking accessory
Accessory / separate part type Cable duct
Range compatibility PrismaSeT PrismaSeT P cable trunking
PrismaSeT PrismaSeT G cable trunking
PrismaSeT Prisma PH
PrismaSeT Prisma iPM L
PrismaSeT Prisma iPM M
Product compatibility Horizontal trunking
Complementary
Installation description Cubicle
Wall-mounted enclosure
Floor-standing enclosure
Mounting support Modular rail
Quantity per set Set of 12
Depth 30 mm
Net weight 0.26 kg
Material Plastic
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 7.800 cm
Package 1 Length 43.300 cm
Package 1 Weight 259.000 g
Unit Type of Package 2 S04
Number of Units in Package 2 25
Package 2 Height 30.000 cm
Package 2 Width 40.000 cm
Package 2 Length 60.000 cm
Package 2 Weight 7.379 kg
Unit Type of Package 3 P12
Number of Units in Package 3 300
Package 3 Height 102.500 cm
Package 3 Width 80.000 cm
Package 3 Length 120.000 cm
Package 3 Weight 100.000 kg