Schneider-Electric
 
LVS04256 picture- scope
LVS04256
Cable trunking, PrismaSeT G, Horizontal and vertical adjustable trunking, Set of 10
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
PrismaSeT G
Product or component type Support
Accessory / separate part categor Trunking accessory
Accessory / separate part type Cable duct
Range compatibility PrismaSeT PrismaSeT P cable trunking
PrismaSeT PrismaSeT G cable trunking
Product compatibility Horizontal trunking
Complementary
Installation description Cubicle
Wall-mounted enclosure
Floor-standing enclosure
Provided equipment Screws (plastic)
Mounting support Modular rail
Quantity per set Set of 10
Height 80 mm
Net weight 0.8 kg
Material Plastic
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.5 cm
Package 1 Width 14.5 cm
Package 1 Length 42.5 cm
Package 1 Weight 770.0 g
Unit Type of Package 2 P12
Number of Units in Package 2 80
Package 2 Height 46.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 73.0 kg