Schneider-Electric
 
LVS04257 picture- scope
LVS04257
Cable trunking, PrismaSeT G, Horizontal trunking 60x30mm, L450mm, Supplied with 8 support, Set of 4
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
PrismaSeT P
Product or component type Cable trunking
Accessory / separate part categor Trunking accessory
Accessory / separate part type Cable duct
Range compatibility PrismaSeT PrismaSeT P cubicle
PrismaSeT PrismaSeT G enclosure
Complementary
Installation description Cubicle
Wall-mounted enclosure
Floor-standing enclosure
Mounting position Horizontal
Quantity per set Set of 4
Length 450 mm
Height 60 mm
Width 30 mm
Depth 30 mm
Net weight 0.92 kg
Material Plastic
Colour White (RAL 9001)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.7 cm
Package 1 Width 16.7 cm
Package 1 Length 45.3 cm
Package 1 Weight 850 g
Unit Type of Package 2 CAR
Number of Units in Package 2 6
Package 2 Height 13 cm
Package 2 Width 35 cm
Package 2 Length 52 cm
Package 2 Weight 5.429 kg
Unit Type of Package 3 P12
Number of Units in Package 3 144
Package 3 Height 89 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 141.5 kg