|
|
|
LVS04265
Cable trunking, PrismaSeT G, Vertical trunking for enclosures, Set of 12
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT G
PrismaSeT P
|
Product or component type
|
Support
|
Accessory / separate part categor
|
Trunking accessory
|
Accessory / separate part type
|
Cable duct
|
Range compatibility
|
PrismaSeT PrismaSeT P cable trunking
PrismaSeT PrismaSeT G cable trunking
|
Product compatibility
|
Vertical trunking
|
Complementary
Installation description
|
Cubicle
Wall-mounted enclosure
Floor-standing enclosure
|
Provided equipment
|
Screws (plastic)
|
Mounting support
|
Rear functional uprights
|
Fixing mode
|
By clips
|
Quantity per set
|
Set of 12
|
Net weight
|
0.2 kg
|
Material
|
Plastic
|
Colour
|
White (RAL 9001)
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.300 cm
|
Package 1 Width
|
7.800 cm
|
Package 1 Length
|
43.400 cm
|
Package 1 Weight
|
193.000 g
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
25
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
40.000 cm
|
Package 2 Length
|
60.000 cm
|
Package 2 Weight
|
5.655 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
200
|
Package 3 Height
|
73.000 cm
|
Package 3 Width
|
80.000 cm
|
Package 3 Length
|
120.000 cm
|
Package 3 Weight
|
58.000 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
PVC free
|
Yes
|
|
|