|
|
|
LVS04267
Cable trunking, PrismaSeT P & G, Vertical trunking 80x60 mm, L2000 mm, Set of 18
|
|
|
Main
Range
|
PrismaSeT
|
Range of product
|
PrismaSeT P
PrismaSeT G
|
Product or component type
|
Cable trunking
|
Accessory / separate part categor
|
Trunking accessory
|
Accessory / separate part type
|
Cable duct
|
Range compatibility
|
PrismaSeT PrismaSeT P cubicle
PrismaSeT PrismaSeT G enclosure
|
Complementary
Installation description
|
Cubicle
Wall-mounted enclosure
Floor-standing enclosure
|
Mounting position
|
Vertical
|
Quantity per set
|
Set of 18
|
Length
|
2000 mm
|
Height
|
80 mm
|
Width
|
80 mm
|
Depth
|
60 mm
|
Net weight
|
1.3 kg
|
Material
|
Plastic
|
Colour
|
White (RAL 9001)
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6.300 cm
|
Package 1 Width
|
8.000 cm
|
Package 1 Length
|
200.000 cm
|
Package 1 Weight
|
1.437 kg
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
18
|
Package 2 Height
|
26.000 cm
|
Package 2 Width
|
25.500 cm
|
Package 2 Length
|
202.000 cm
|
Package 2 Weight
|
25.867 kg
|
Unit Type of Package 3
|
P2M
|
Number of Units in Package 3
|
180
|
Package 3 Height
|
91.000 cm
|
Package 3 Width
|
120.000 cm
|
Package 3 Length
|
200.000 cm
|
Package 3 Weight
|
270.000 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
|
|