Schneider-Electric
 
LVS04336 picture- scope
LVS04336
Partition, PrismaSeT G, horizontal, W850, IP30/IP55
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT G
Product or component type Partition
Accessory / separate part categor Insulation accessory
Range compatibility PrismaSeT PrismaSeT G enclosure
Cubicle partitioning form Form 2
Complementary
Installation description Floor-standing enclosure - width 850 mm
Installation direction Horizontal
Quantity per set Set of 1
Width 850 mm
Net weight 1.18 kg
Surface finish Matt
Textured
Protective treatment Electrophoresis treatment and hot-polymerised polyester epoxy powder
Colour White (RAL 9003)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.5 cm
Package 1 Width 15.8 cm
Package 1 Length 83 cm
Package 1 Weight 1.217 kg
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 12.5 cm
Package 2 Width 28 cm
Package 2 Length 85.5 cm
Package 2 Weight 6.687 kg
Unit Type of Package 3 P12
Number of Units in Package 3 30
Package 3 Height 57 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 51.5 kg
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
Halogen content performance Halogen free plastic parts product