Schneider-Electric
 
LVS04411 picture- scope
LVS04411
Device Feeder, Linergy FC, for 4 compact NSXm 4P, prewired connections to Linergy LGY Busbars
Schneider Electric
Characteristics
Main
Range Linergy
Range of product Linergy
Product or component type Device feeder
Product name Linergy FC
Accessory / separate part categor Connection accessory
Range compatibility PrismaSeT PrismaSeT P cubicle
ComPact ComPact NSXm circuit breaker
Provided equipment Prefabricated flexible connection to Linergy busbars
Complementary
Installation description Cubicle - width 650 mm
Number of devices 4 (4P)
Poles description 4P
Installed device ComPact: fixed NSXm without earth leakage protection - vertical installation
Mounting support Mounting plate
Installation direction Horizontal
[Ui] rated insulation voltage 800 V AC
[Uimp] rated impulse withstand voltage 8 kV
[Ie] rated operational current 500 A at 35 °C
[Ue] rated operational voltage 690 V
[Ipk] rated peak withstand current 18 kA
I²t on activation 4500000 A².s
Permissible current 575 A at 40 °C: IP31
525 A at 50 °C: IP31
500 A at 40 °C: IP55
450 A at 50 °C: IP55
Connections - terminals Supply: flexible bars (phase / neutral)
Outgoer: plug in (phase / neutral) , 4 outgoers
Standards IEC 61439-1
IEC 61439-2
Product certifications KEMA
ASTA
Quantity per set Set of 1
Length 480 mm
Height 132 mm
Depth 235 mm
Colour Black
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 15.5 cm
Package 1 Width 24.5 cm
Package 1 Length 49.0 cm
Package 1 Weight 6.723 kg
Unit Type of Package 2 P12
Number of Units in Package 2 35
Package 2 Height 86.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 246.5 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant