Schneider-Electric
 
LVS04459 picture- scope
LVS04459
Connection transfer assembly, PrismaSeT P, universal In Duct 630A 3P
Schneider Electric
Characteristics
Main
Range PrismaSeT
Range of product PrismaSeT P
Product or component type Connection transfer assembly
Product name PrismaSeT PrismaSeT P enclosure
Accessory / separate part categor Current distribution accessory
Standards IEC 61439-2, inside enclosure
IEC 61439-1, inside enclosure
Product certifications ASTA
Complementary
Cubicle-device connection Connection transfer assembly
Poles description 3P
Installation description Cubicle - width 650 mm
Installed device EasyPact: fixed CVS400 without earth leakage protection - control: toggle horizontal installation
EasyPact: fixed CVS630 without earth leakage protection - control: toggle horizontal installation
ComPact: fixed NSX400 with earth leakage protection - control: toggle horizontal installation
ComPact: fixed NSX630 with earth leakage protection - control: toggle horizontal installation
ComPact: plug-in NSX400 without earth leakage protection - control: toggle horizontal installation
ComPact: plug-in NSX630 without earth leakage protection - control: toggle horizontal installation
ComPact: drawout NSX400 without earth leakage protection - control: toggle horizontal installation
ComPact: drawout NSX630 without earth leakage protection - control: toggle horizontal installation
ComPact: plug-in NSX400 with earth leakage protection - control: toggle horizontal installation
ComPact: plug-in NSX630 with earth leakage protection - control: toggle horizontal installation
ComPact: drawout NSX400 with earth leakage protection - control: toggle horizontal installation
ComPact: drawout NSX630 with earth leakage protection - control: toggle horizontal installation
EasyPact: fixed CVS400 without earth leakage protection - control: direct front rotary handle horizontal installation
EasyPact: fixed CVS630 without earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: fixed NSX400 without earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: fixed NSX400 without earth leakage protection - control: motor mechanism horizontal installation
ComPact: plug-in NSX400 without earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: plug-in NSX400 without earth leakage protection - control: motor mechanism horizontal installation
ComPact: drawout NSX400 without earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: drawout NSX400 without earth leakage protection - control: motor mechanism horizontal installation
ComPact: fixed NSX630 without earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: fixed NSX630 without earth leakage protection - control: motor mechanism horizontal installation
ComPact: plug-in NSX630 without earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: plug-in NSX630 without earth leakage protection - control: motor mechanism horizontal installation
ComPact: drawout NSX630 without earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: drawout NSX630 without earth leakage protection - control: motor mechanism horizontal installation
EasyPact: fixed CVS400 with earth leakage protection - control: toggle horizontal installation
EasyPact: fixed CVS400 with earth leakage protection - control: direct front rotary handle horizontal installation
EasyPact: fixed CVS630 with earth leakage protection - control: toggle horizontal installation
EasyPact: fixed CVS630 with earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: fixed NSX400 with earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: fixed NSX400 with earth leakage protection - control: motor mechanism horizontal installation
ComPact: plug-in NSX400 with earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: plug-in NSX400 with earth leakage protection - control: motor mechanism horizontal installation
ComPact: drawout NSX400 with earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: drawout NSX400 with earth leakage protection - control: motor mechanism horizontal installation
ComPact: fixed NSX630 with earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: fixed NSX630 with earth leakage protection - control: motor mechanism horizontal installation
ComPact: plug-in NSX630 with earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: plug-in NSX630 with earth leakage protection - control: motor mechanism horizontal installation
ComPact: drawout NSX630 with earth leakage protection - control: direct front rotary handle horizontal installation
ComPact: drawout NSX630 with earth leakage protection - control: motor mechanism horizontal installation
[Ie] rated operational current 630 A
Busbar cross section 32 x 6 mm
Height 200 mm
Width 350 mm
Net weight 3.04 kg
Quantity per set Set of 1
Functional unit 650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with fixed toggle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with fixed toggle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS400 without fixed toggle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS400 without fixed direct front rotary handle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS630 without fixed toggle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS630 without fixed direct front rotary handle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without plug-in toggle horizontal 3P 1 direct 3
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without fixed direct front rotary handle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without fixed motor mechanism horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without plug-in direct front rotary handle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without plug-in motor mechanism horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without drawout toggle horizontal 3P 1 direct 6
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without drawout direct front rotary handle horizontal 3P 1 direct 6
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 without drawout motor mechanism horizontal 3P 1 direct 6
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without plug-in toggle horizontal 3P 1 direct 3
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without fixed direct front rotary handle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without fixed motor mechanism horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without plug-in direct front rotary handle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without plug-in motor mechanism horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without drawout toggle horizontal 3P 1 direct 6
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without drawout direct front rotary handle horizontal 3P 1 direct 6
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 without drawout motor mechanism horizontal 3P 1 direct 6
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS400 with fixed toggle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS400 with fixed direct front rotary handle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS630 with fixed toggle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle EasyPact CVS630 with fixed direct front rotary handle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with plug-in toggle horizontal 3P 1 direct 3
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with fixed direct front rotary handle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with fixed motor mechanism horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with plug-in direct front rotary handle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with plug-in motor mechanism horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with drawout toggle horizontal 3P 1 direct 6
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with drawout direct front rotary handle horizontal 3P 1 direct 6
650 mm 400 mm PrismaSeT P cubicle ComPact NSX400 with drawout motor mechanism horizontal 3P 1 direct 6
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with plug-in toggle horizontal 3P 1 direct 3
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with fixed direct front rotary handle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with fixed motor mechanism horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with plug-in direct front rotary handle horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with plug-in motor mechanism horizontal 3P 1 direct 4
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with drawout toggle horizontal 3P 1 direct 6
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with drawout direct front rotary handle horizontal 3P 1 direct 6
650 mm 400 mm PrismaSeT P cubicle ComPact NSX630 with drawout motor mechanism horizontal 3P 1 direct 6
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 16.0 cm
Package 1 Width 27.5 cm
Package 1 Length 39.5 cm
Package 1 Weight 3.042 kg
Unit Type of Package 2 P12
Number of Units in Package 2 45
Package 2 Height 92.0 cm
Package 2 Width 80.0 cm
Package 2 Length 120.0 cm
Package 2 Weight 148.5 kg