This new version of the document takes into account the launch of 2 new offers, PanelSeT SFN and Climasys CU. Taking into account the change in range name going from Spacial SF to PanelSeT SFN. This version as well provides a view on the merge between CRN and CRNG offers into one single one. It also gives a view of the new Customization services tool. It also takes into account some changes to the ranges, with the suppression of phased-out references
Instruction sheet
4000 A connection plate 10 mm Horizinral busbar - Vertical flat
SILENT
2024-01-02
Declaration of conformity
LVS04503 China RoHS Declaration
English
2024-07-02
LVS04503 China RoHS Declaration
Profile busbar, Linergy LGYE, 800A, for a vertical installation, 32.5x42.5mm, L1670mm
LVS04503 EU RoHS Declaration
English
2024-07-02
LVS04503 EU RoHS Declaration
Profile busbar, Linergy LGYE, 800A, for a vertical installation, 32.5x42.5mm, L1670mm
LVS04503 REACh Declaration
English
2024-07-02
LVS04503 REACh Declaration
Profile busbar, Linergy LGYE, 800A, for a vertical installation, 32.5x42.5mm, L1670mm
User guide
PrismaSeT Active - Guide d'installation et de maintenance
French
2024-06-15
PrismaSeT Active - Installation and Maintenance Guide
English
2024-07-03
PrismaSeT Active - Installation and Maintenance Guide
This guide provides instructions and recommendations to be followed for installation and maintenance of the equipment.
PrismaSeT Руководство по монтажу и техническому обслуживанию
Russian
2024-05-15
Declaration of conformity
Declaratie de conformitate PrismaSeT G
Romanian
2024-07-03
Declaratie de conformitate PrismaSeT P
Romanian
2024-07-03
Technical illustration
PrismaSeT_LVS04503_Linergy Lgy Vertical Profile 800 A W1670