|
|
|
LVS04512
PE conductor flat bar, Linergy TB, 400A, for a vertical installation, with holes, 25x5, L1675
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Linergy
|
Product or component type
|
PE conductor flat bar
|
Product name
|
Linergy TB
|
Range compatibility
|
PrismaSeT PrismaSeT P enclosure
|
Quantity per set
|
Set of 1
|
Complementary
Installation direction
|
Horizontal
Vertical
|
Installation description
|
Cubicle
|
[Ie] rated operational current
|
400 A
|
[Icw] rated short-time withstand current
|
40 kA (1 s) for 3 supports (vertical position)
40 kA (1 s) (horizontal position)
|
Busbar cross section
|
25 x 5 mm
|
Length
|
1675 mm
|
Width
|
25 mm
|
Depth
|
5 mm
|
Net weight
|
2.06 kg
|
Colour
|
Natural
|
Type of busbar connection
|
Ø 10 mm drilled hole
|
Environment
Standards
|
IEC 61439-1
IEC 61439-2
|
Product certifications
|
ASTA
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.500 cm
|
Package 1 Width
|
11.500 cm
|
Package 1 Length
|
178.000 cm
|
Package 1 Weight
|
1.948 kg
|
Unit Type of Package 2
|
PAL
|
Number of Units in Package 2
|
100
|
Package 2 Height
|
32.000 cm
|
Package 2 Width
|
120.000 cm
|
Package 2 Length
|
202.000 cm
|
Package 2 Weight
|
220.000 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|