|
|
|
LVS04545
Busbar, Linergy BS, plain busbar, 1200A, horizontal, flat bar, 50x10mm, L2000mm
|
|
|
Main
Range
|
Linergy
|
Range of product
|
Linergy
|
Product or component type
|
Busbar
|
Product name
|
Linergy BS
|
Range compatibility
|
PrismaSeT PrismaSeT P enclosure
|
Busbar description
|
Flat bar
|
Quantity per set
|
Set of 1
|
Complementary
Installation direction
|
Horizontal, operating position: top
Horizontal, operating position: bottom
|
Installation description
|
Cubicle - width 650 mm
Cubicle - width 650 + 150 mm
Cubicle duct - width 300 mm
Cubicle duct - width 400 mm
|
[Ie] rated operational current
|
1200 A at 35 °C
|
[Icw] rated short-time withstand current
|
40 kA (1 s) for 2 supports
75 kA (1 s) for 3 supports
|
Permissible current
|
1200 A at 35 °C: <= IP31
1080 A at 35 °C: > IP31
|
Busbar cross section
|
50 x 10 mm
|
Length
|
2000 mm
|
Width
|
50 mm
|
Depth
|
10 mm
|
Net weight
|
9.5 kg
|
Colour
|
Natural
|
Type of busbar connection
|
Without hole
|
Environment
Standards
|
IEC 61439-2
IEC 61439-1
|
Product certifications
|
ASTA
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.0 cm
|
Package 1 Width
|
14.0 cm
|
Package 1 Length
|
211.0 cm
|
Package 1 Weight
|
9.339 kg
|
Unit Type of Package 2
|
PAL
|
Number of Units in Package 2
|
40
|
Package 2 Height
|
25.0 cm
|
Package 2 Width
|
120.0 cm
|
Package 2 Length
|
202.0 cm
|
Package 2 Weight
|
395.5 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
PVC free
|
Yes
|
Halogen content performance
|
Halogen free plastic parts product
|
|
|